Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
WEE08LRCF |
WEE10LRCF |
WEE12LRCF |
WEE28LRCF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | S2 (mm) | D4 | L5 | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | L4 | S1 | L2 | L3 | L1 | D3 | T | S3 | D5 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.59 € | 1 | 5 Days | 19 | 7.5 | 31 | 315 | 0.075 | 8 | 9 | 14 | 16 | 23 | 23 | 6 | G 1/4 A | 17 | 20 | ||
38.46 € | 1 | 5 Days | 19 | 7.5 | 32 | 315 | 0.108 | 10 | 9 | 19 | 17 | 25 | 24 | 8 | G 1/4 A | 19 | 20 | ||
43.85 € | 1 | 5 Days | 22 | 10 | 34 | 250 | 0.125 | 12 | 9 | 19 | 19 | 28 | 26 | 10 | G 3/8 A | 22 | 23 | ||
132.85 € | 1 | 5 Days | 41 | 21.5 | 47 | 160 | 0.586 | 28 | 15 | 36 | 31 | 44 | 38 | 24 | G 1 A | 41 | 41 |
Loading...
Customs tariff weight unit | kg | Scope of delivery | Complete, with nut and ring | Order code | WEE-R |
---|---|---|---|---|---|
Surface | Cr(VI)-free | Model series | L | Customs tariff item number | 73079290 |
Engineering material | Steel | Customs tariff weight per | 1 | Customs tariff country of origin | DE |