PARKER VSTI M / R-ED Sealing Plug For Threaded Holes (VSTI10X1EDCF)

PARKER VSTI M / R-ED Sealing Plug For Threaded Holes VSTI10X1EDCF

Product Details:

Manufacturer part number: VSTI10X1EDCF

Brand: PARKER HANNIFIN

Price: 6.35

Delivery time: 5 Days


Technical Data:

PN bar: 400

Customs tariff weight: 0.008 kg

External pipe diameter D1: 14

S1: 5

L2: 8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VSTI10X1EDCF

Part Number
VSTI10X1EDCF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
PN bar Customs tariff weight
(kg)
External pipe diameter D1 S1 L2 L1 T1

6.35 €

1 5 Days 4000.008145812.3M 10×1.0

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Scope of delivery Complete with seal Order code VSTI M/R-ED
Surface Cr(VI)-free Customs tariff item number 73269098 Engineering material Steel
Customs tariff weight per 1 Customs tariff country of origin PL

This page is PARKER VSTI M / R-ED Sealing Plug For Threaded Holes, part number VSTI10X1EDCF.
You can find the detail information about specifications and dimensions on part number VSTI10X1EDCF.

Variation of this product

Part Number
VSTI1/2EDCF
VSTI1/4EDCF
VSTI1/8EDCF
VSTI11/2EDCF
VSTI11/4EDCF
VSTI12X1.5EDCF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
PN bar Customs tariff weight
(kg)
External pipe diameter D1 S1 L2 L1 T1

9.08 €

1 5 Days 4000.04627101419.3G 1/2 A

5.66 €

1 5 Days 4000.0191961217.3G 1/4 A

5.06 €

1 5 Days 4000.007145812.3G 1/8 A

45.72 €

1 5 Days 3150.25955241622.8G 1 1/2 A

39.32 €

1 5 Days 3150.250221622.8G 1 1/4 A

8.60 €

1 5 Days 4000.0141761217.3M 12 × 1.5

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360