Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
WE04LLMCF |
WE04LLMCFX |
WE06LLMCF |
WE06LMCF |
WE06LMCFX |
WE08LLMCF |
WE08SMCF |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | S2 (mm) | D4 | L5 | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | L4 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Model series | T |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.91 € | 5 Days | 10 | 3.5 | 21 | 100 | 0.018 | 4 | 8 | Complete, with nut and ring | 9 | 11 | 17 | 15 | 3 | LL | M 08 × 1.0 tap. | ||
5.89 € | 5 Days | 10 | 3.5 | 21 | 100 | 0.012 | 4 | 8 | Body only without nut, ring, seals or other parts | 9 | 11 | 17 | 15 | 3 | LL | M 08 × 1.0 tap. | ||
7.11 € | 5 Days | 12 | 4.5 | 21 | 100 | 0.02 | 6 | 8 | Complete, with nut and ring | 9 | 9.5 | 17 | 15 | 4.5 | LL | M 10 × 1.0 tap. | ||
7.18 € | 5 Days | 14 | 4 | 27 | 315 | 0.038 | 6 | 8 | Complete, with nut and ring | 12 | 12 | 20 | 19 | 4 | L | M 10 × 1.0 tap. | ||
6.25 € | 5 Days | 14 | 4 | 27 | 315 | 0.026 | 6 | 8 | Body only without nut, ring, seals or other parts | 12 | 12 | 20 | 19 | 4 | L | M 10 × 1.0 tap. | ||
7.91 € | 5 Days | 14 | 6 | 23 | 100 | 0.029 | 8 | 8 | Complete, with nut and ring | 12 | 11.5 | 20 | 17 | 6 | LL | M 10 × 1.0 tap. | ||
10.91 € | 5 Days | 19 | 5 | 32 | 400 | 0.076 | 8 | 12 | Complete, with nut and ring | 14 | 17 | 27 | 24 | 5 | S | M 14 × 1.5 tap. |
Loading...
Customs tariff weight unit | kg | Order code | WE-M (KEG) | Surface | Cr(VI)-free |
---|---|---|---|---|---|
Customs tariff item number | 73079290 | Engineering material | Steel | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.