Parker GE-M male stud connector (GE12SMCF)

Parker GE-M male stud connector GE12SMCF

Product Details:

Manufacturer part number: GE12SMCF

Brand: PARKER HANNIFIN

Price: 12.78

Delivery time: 5 Days


Technical Data:

Delivery: Complete, including nut and ring

PN (bar): 400

S2: 24 mm

D4: 23

Customs tariff weight: 0.11 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE12SMCF

Part Number
GE12SMCF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Delivery PN (bar) S2
(mm)
D4 Customs tariff weight
(kg)
External pipe diameter D1 L4 S1 L2 L3 L1 D3 Model series T Customs tariff country of origin

12.78 €

1 5 Days Complete, including nut and ring40024230.11123324171236.58SM 18 × 1.5PL

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Order code GE-M Surface Cr(VI)-free
Customs tariff item number 73079910 Engineering material Steel Customs tariff weight per 1

This page is Parker GE-M male stud connector, part number GE12SMCF.
You can find the detail information about specifications and dimensions on part number GE12SMCF.

Variation of this product

Part Number
GE15LM22X1.5CF
GE15LM22X1.5CFX
GE15LMCF
GE16SMCF
GE16SMCFX
GE18LMCF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Delivery PN (bar) S2
(mm)
D4 Customs tariff weight
(kg)
External pipe diameter D1 L4 S1 L2 L3 L1 D3 Model series T Customs tariff country of origin

22.26 €

1 5 Days Complete, including nut and ring25027270.12715302715143612LM 22 × 1.5PL

17.40 €

1 5 Days Body only; Nut, ring, seals and other parts not included25027270.07815302715143612LM 22 × 1.5PL

13.29 €

1 5 Days Complete, including nut and ring25027230.09815292413.51232.511LM 18 × 1.5PL

21.78 €

1 5 Days Complete, including nut and ring40030270.16816372718.5144112SM 22 × 1.5DE

11.68 €

1 5 Days Body only; Nut, ring, seals and other parts not included40030270.09716372718.5144112SM 22 × 1.5DE

19.66 €

1 5 Days Complete, including nut and ring25032270.14418312714.5143614LM 22 × 1.5PL

Tech Support