Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0192328530000
Inner Diameter d(mm) | 110 | Outer Diameter D(mm) | 150 | Width B (or T)(mm) | 40 |
---|---|---|---|---|---|
Number of Raceway Ring Rows | Double Row | Rotational Speed(1/min) | 5000 | Basic Load Rating, Dynamic Rating(N) | 132000 |
Basic Load Rating, Static Rating(N) | 270000 | Product type | Cylindrical roller bearing | r (min.)(mm) | 1.1 |
Bore shape | Tapered | Fatigue limit load Pu(kN) | 34.5 | Cage designation | Solid brass cage, guided by rollers |
Model series | NNU.. | Bore code | 22 | Shoulder dimension D1(mm) | 135.8 |
Customs tariff — country of origin | DE | Bearing clearance identifier | C1N | Cage material | Brass |
Limiting speed of oil in rpm | 6,000 | ds(mm) | 3.2 | Axial movement range s(mm) | 2 |
Marking cover / seal | None | ns(mm) | 6.5 | r1 (min.)(mm) | 1.1 |
Envelope circle diameter F(mm) | 123 | Engineering material | Steel | Accuracy class | SP |
Customs tariff — weight | 1.999 | Customs tariff — weight unit | kg | Customs tariff — weight per | 1 |
Customs tariff — item number | 84825000 | Product code | NNU4922-S-K-M-SP |
This page is FAG double-row high precision cylindrical roller bearings series NNU.., part number 0192328530000.
You can find the detail information about specifications and dimensions on part number 0192328530000.