Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TH06LRKDSCF |
TH06ZLRKDSCF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Delivery | Customs tariff weight (kg) | |
---|---|---|---|---|---|---|
68.43 € | 1 | 5 Days | Complete, including nut and ring | 0.081 | ||
75.28 € | 1 | 5 Days | EO-2 complete fitting including nut and ring | 0.082 |
Loading...
PN (bar) | 315 | S2(mm) | 17 | D4 | 4.5 |
---|---|---|---|---|---|
L5 | 24 | L7 | 2.5 | Customs tariff weight unit | kg |
External pipe diameter D1 | 6 | L4 | 8 | S1 | 17 |
Order code | TH-R-KDS | L2 | 12 | L3 | 10.5 |
L1 | 19 | D3 | 4 | Surface | Cr(VI)-free |
Model series | L | T | G 1/8 A | L6 | 27 |
Customs tariff item number | 73079910 | S3 | 14 | Engineering material | Steel |
D5 | 14.9 | Customs tariff weight per | 1 | Customs tariff country of origin | DE |