Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | PN bar | Customs tariff weight (kg) | S1 | T2 | L2 | L3 | Shape | L1 | D3 | D2 | T1 | Customs tariff item number | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 400 | 0.057 | 27 | G 1/4 | 14 | 12 | A | 24 | - | 27 | G 1/2 A | 73079290 | PL | ||
- | 1 | 5 Days | 400 | 0.065 | 27 | G 1/8 | 14 | 8 | A | 24 | - | 27 | G 1/2 A | 73079290 | DE | ||
- | 1 | 5 Days | 315 | 0.232 | 41 | G 1 | 14 | 18 | B | 49 | 12 | 27 | G 1/2 A | 73079290 | DE | ||
- | 1 | 5 Days | 315 | 0.191 | 36 | G 3/4 | 14 | 16 | B | 46 | 12 | 27 | G 1/2 A | 73079290 | PL | ||
- | 1 | 5 Days | 400 | 0.099 | 27 | G 3/8 | 14 | 12 | B | 37 | 12 | 27 | G 1/2 A | 73079290 | PL | ||
- | 1 | 5 Days | 315 | 0.481 | 55 | G 1 1/4 | 14 | 20 | B | 53 | 1 | 27 | G 1/2 A | 73079290 | DE | ||
- | 1 | 5 Days | 400 | 0.122 | 30 | G 1/2 | 12 | 14 | B | 40 | 5 | 19 | G 1/4 A | 73079290 | PL | ||
- | 1 | 5 Days | 400 | 0.042 | 19 | G 1/8 | 12 | 8 | B | 29 | 5 | 19 | G 1/4 A | 73079290 | PL | ||
- | 1 | 5 Days | 400 | 0.177 | 36 | G 3/4 | 12 | 16 | B | 43 | 5 | 19 | G 1/4 A | 73079910 | DE | ||
- | 1 | 5 Days | 400 | 0.072 | 24 | G 3/8 | 12 | 12 | B | 36 | 5 | 19 | G 1/4 A | 73079290 | PL | ||
- | 1 | 5 Days | 400 | 0.042 | 19 | G 1/4 | 8 | 12 | B | 31 | 4 | 14 | G 1/8 A | 73079290 | PL | ||
- | 1 | 5 Days | 400 | 0.064 | 24 | G 3/8 | 8 | 12 | B | 32 | 4 | 14 | G 1/8 A | 73079290 | DE | ||
- | 1 | 5 Days | 315 | 0.156 | 41 | G 1/2 | 18 | 14 | A | 29 | - | 40 | G 1 A | 73079290 | PL | ||
- | 1 | 5 Days | 315 | 0.204 | 41 | G 1/4 | 18 | 12 | A | 29 | - | 40 | G 1 A | 73079290 | PL | ||
- | 1 | 5 Days | 315 | 0.299 | 41 | G 3/4 | 18 | 16 | B | 49 | 2 | 40 | G 1 A | 73079290 | PL | ||
- | 1 | 5 Days | 315 | 0.18 | 41 | G 3/8 | 18 | 12 | A | 29 | - | 40 | G 1 A | 73079290 | PL | ||
- | 1 | 5 Days | 250 | 0.614 | 60 | G 1 1/2 | 18 | 22 | B | 59 | 2 | 40 | G 1 A | 73079290 | DE | ||
- | 1 | 5 Days | 315 | 0.541 | 55 | G 1 1/4 | 18 | 20 | B | 57 | 2 | 40 | G 1 A | 73079290 | DE | ||
- | 1 | 5 Days | 160 | 1.309 | 75 | G 1 1/2 | 24 | 22 | B | 65 | 4 | 75 | G 2 A | 73079290 | DE | ||
- | 1 | 5 Days | 315 | 0.16 | 32 | G 1/2 | 16 | 14 | B | 43 | 16 | 32 | G 3/4 A | 73079290 | PL | ||
- | 1 | 5 Days | 315 | 0.102 | 32 | G 1/4 | 16 | 12 | A | 26 | - | 32 | G 3/4 A | 73079290 | PL | ||
- | 1 | 5 Days | 315 | 0.251 | 41 | G 1 | 16 | 18 | B | 51 | 16 | 32 | G 3/4 A | 73079290 | DE | ||
- | 1 | 5 Days | 315 | 0.087 | 32 | G 3/8 | 16 | 12 | A | 26 | - | 32 | G 3/4 A | 73079290 | PL | ||
- | 1 | 5 Days | 250 | 0.561 | 60 | G 1 1/2 | 16 | 22 | B | 57 | 16 | 32 | G 3/4 A | 73079290 | DE | ||
- | 1 | 5 Days | 315 | 0.486 | 55 | G 1 1/4 | 16 | 20 | B | 55 | 16 | 32 | G 3/4 A | 73079290 | DE | ||
- | 1 | 5 Days | 400 | 0.13 | 30 | G 1/2 | 12 | 14 | B | 41 | 8 | 22 | G 3/8 A | 73079290 | PL | ||
- | 1 | 5 Days | 400 | 0.072 | 22 | G 1/4 | 12 | 12 | B | 36 | 8 | 22 | G 3/8 A | 73079290 | PL | ||
- | 1 | 5 Days | 400 | 0.039 | 22 | G 1/8 | 12 | 8 | A | 22.5 | - | 22 | G 3/8 A | 73079290 | PL | ||
- | 1 | 5 Days | 315 | 0.182 | 36 | G 3/4 | 12 | 16 | B | 44 | 8 | 22 | G 3/8 A | 73079290 | DE | ||
- | 1 | 5 Days | 250 | 0.47 | 55 | G 1/2 | 22 | 14 | A | 36 | - | 55 | G 1 1/2 A | 73079290 | DE | ||
- | 1 | 5 Days | 250 | 0.338 | 55 | G 1 | 22 | 18 | A | 36 | - | 55 | G 1 1/2 A | 73079290 | DE | ||
- | 1 | 5 Days | 250 | 0.415 | 55 | G 3/4 | 22 | 16 | A | 36 | - | 55 | G 1 1/2 A | 73079290 | DE | ||
- | 1 | 5 Days | 315 | 0.313 | 50 | G 1/2 | 20 | 14 | A | 32 | - | 50 | G 1 1/4 A | 73079290 | DE | ||
- | 1 | 5 Days | 315 | 0.476 | 50 | G 1 | 20 | 18 | B | 52 | 25 | 50 | G 1 1/4 A | 73079910 | DE | ||
- | 1 | 5 Days | 315 | 0.266 | 50 | G 3/4 | 20 | 16 | A | 32 | - | 50 | G 1 1/4 A | 73079290 | PL | ||
- | 1 | 5 Days | 250 | 0.624 | 60 | G 1 1/2 | 20 | 22 | B | 60 | 25 | 50 | G 1 1/4 A | 73079290 | DE |
Loading...
Customs tariff weight unit | kg | Scope of delivery | Complete with seal | Order code | RI-ED |
---|---|---|---|---|---|
Surface | Cr(VI)-free | Engineering material | Steel | Customs tariff weight per | 1 |