Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
020485160040 |
020655160040 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Dia. (Ø DA) (mm) | Product type | Size | Speed max. (rpm) | permissible axial displacement (mm) | permissible radial misalignment (mm) | permissible angular displacement (°) | E (mm) | Net weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
158.59 € | 1 | 3 Days | 105 | ROTEX 48 ST | 48 | 7250 | -1,0 / +2,1 | 0.36 | 1.1 | 28 | 9.77 | ||
212.92 € | 1 | 3 Days | 135 | ROTEX 65 ST | 65 | 5650 | -1,0 / +2,6 | 0.42 | 1.2 | 35 | 16.262 |
Loading...
Material | Steel | Bore(mm) | Unbored | l1,l2(mm) | 140 |
---|---|---|---|---|---|
Big Order Quantity | 50 |
Configure
Basic Attributes
Outer Dia. (Ø DA)(mm)
Product type
Size
Speed max.(rpm)
permissible axial displacement(mm)
permissible radial misalignment(mm)
permissible angular displacement(°)
E(mm)
Type
Filter by standard shipping days
Optional Attributes