• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Stops, ribbed / ribbed the entire surface, both sides

Stops, ribbed / ribbed the entire surface, both sides

Product Details:

Manufacturer part number: 1586.062

Brand: HALDER

Price: 259.73

Delivery time: 1 Day

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1586.062

Part Number
1586.062
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

259.73 €

1 1 Day

Loading...

  1. 1

Basic information

Body Tool steel. hardened Conflict Minerals free Yes l₁(mm) 40
b₁ [-0.05](mm) 44 l₂(mm) 20 For finish picture 2
h₁(mm) 21.4 d₁ M12 RoHS-compliant Yes
Preferential Origin CE Weight(g) 392

This page is Stops, ribbed / ribbed the entire surface, both sides, part number 1586.062.
You can find the detail information about specifications and dimensions on part number 1586.062.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360