Manufacturer part number: 24410.3174
Brand: HALDER
Price: 11.76 €
Delivery time: 1 Day
l₁: 32 mm
d₂: M6
d₄ [+0.05]: 4.5 mm
l₂: 45 mm
d₁: 14 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
24410.3174
Part Number
|
---|
24410.3174 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | l₁ (mm) | d₂ | d₄ [+0.05] (mm) | l₂ (mm) | d₁ (mm) | h₁ (mm) | l₃ (mm) | h₂ (mm) | Nominal dimension | d₃ (mm) | h₄ (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.76 € | 1 | 1 Day | 32 | M6 | 4.5 | 45 | 14 | 24.5 | 3.6 | 4 | d1=14 mm / d2=M6 / l1=32 mm / black | 10 | 35 | 38 |
Loading...
Screw | Steel. blackened. quality 5.8 | Lever | Zinc die-cast. plastic coated. black. similar to RAL 9005|. matt structure | Inner parts | Steel. blackened. quality 5.8 |
---|---|---|---|---|---|
Colour | black | Conflict Minerals free | Yes | For finish picture | 3 |
RoHS-compliant | Yes | Branch | aerospace | h₃(mm) | 3 |
Function | tighten|operate|fasten|clamp|contact|readjust | Preferential Origin | CE |