Wrenches

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1139.450

Part Number
1139.450
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

41.54 €

1 1 Day

Loading...

  1. 1

Basic information

WS(mm) 46 l(mm) 300 System V70
RoHS-compliant Yes Conflict Minerals free Yes Material Heat-treated steel. heat treated
Preferential Origin CE Weight(g) 960

This page is Wrenches, part number 1139.450.
You can find the detail information about specifications and dimensions on part number 1139.450.

Tech Support