Flat hinges / conical countersinks / zinc die casting / 25160.01xx / HALDER

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
25160.0105
25160.0110
25160.0115
25160.0120
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
b₂
(mm)
d₂
(mm)
l₁
(mm)
Weight
(g)
l₂
(mm)
d₁
(mm)
h₁
(mm)
h₂
(mm)
Nominal dimension b₃
(mm)
h₃
(mm)
b₁
(mm)
h₄ [+0.5]
(mm)

5.97 €

1 1 Day 1833025184.37.54b1=30 mm / Zinc die-cast. silver10.74.5309

5.66 €

1 1 Day 2544060255.395b1=40 mm / Zinc die-cast. silver145.54011

6.78 €

1 1 Day 30650107306.411.56b1=50 mm / Zinc die-cast. silver18.56.55013

9.04 €

1 1 Day 36860200368.3158b1=60 mm / Zinc die-cast. silver21.58.56017

Loading...

  1. 1

Basic information

Axis stainless steel For finish picture 1 RoHS-compliant Yes
Body Zinc die-cast. plastic coated. silver. similar to RAL 9006|. matt structure Branch adaptions. toll manufacturing|machine construction. general|movie. theatre. music. lighting Vermehrte Bestellnummer Zinc die-cast. silver
Function adjust|readjust|position|pivoting Conflict Minerals free Yes Preferential Origin D

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360