Hinge base plates / internal thread / stainless steel / blank / 25160.07xx / HALDER

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
25160.0705
25160.0710
25160.0715
25160.0720
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l₁
(mm)
Weight
(g)
l₂
(mm)
d Nominal dimension h
(mm)
b
(mm)

2.07 €

1 1 Day 30518M4l1=30 mm / b=9 mm / h=3 mm39

2.34 €

1 1 Day 401025M5l1=40 mm / b=12 mm / h=3 mm312

2.98 €

1 1 Day 502130M6l1=50 mm / b=15 mm / h=4 mm415

3.50 €

1 1 Day 602936M8l1=60 mm / b=18 mm / h=4 mm418

Loading...

  1. 1

Basic information

RoHS-compliant Yes Function contact Conflict Minerals free Yes
Material Stainless steel 1.4301. matt. vibratory ground Preferential Origin D

Tech Support