Flat hinges / conical countersinks / zinc die-cast / chrome-plated / 25160.00xx / HALDER

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
25160.0005
25160.0010
25160.0015
25160.0020
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
b₂
(mm)
d₂
(mm)
l₁
(mm)
Weight
(g)
l₂
(mm)
d₁
(mm)
h₁
(mm)
h₂
(mm)
Nominal dimension b₃
(mm)
h₃
(mm)
b₁
(mm)
h₄ [+0.5]
(mm)

8.12 €

1 1 Day 1833025184.37.54b1=30 mm / Zinc die-cast. chromed10.74.5309

7.55 €

1 1 Day 2544060255.395b1=40 mm / Zinc die-cast. chromed145.54011

9.45 €

1 1 Day 30650107306.411.56b1=50 mm / Zinc die-cast. chromed18.56.55013

12.76 €

1 1 Day 36860200368.3158b1=60 mm / Zinc die-cast. chromed21.58.56017

Loading...

  1. 1

Basic information

Axis stainless steel For finish picture 1 RoHS-compliant Yes
Body Zinc die-cast. chromed Branch adaptions. toll manufacturing|machine construction. general|movie. theatre. music. lighting Vermehrte Bestellnummer Zinc die-cast. chromed
Function adjust|readjust|position|pivoting Conflict Minerals free Yes Preferential Origin D

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360