Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
W25/H6-X46-[100-910/1] |
W30/H6-X46-[100-6015/1] |
W40/H6-X46-[100-6015/1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft diameter D (mm) | Length L (mm) | |
---|---|---|---|---|---|---|
- | 1 | 4 Days | 25 | 100 ~ 910 | ||
- | 1 | 4 Days | 30 | 100 ~ 6015 | ||
- | 1 | 4 Days | 40 | 100 ~ 6015 |
Loading...
Material | X46 |
---|