Linear ball bearing and housing units / KTSS..-PP-AS, adjustable clearance, with self-aligning linear ball bearing, contact seals on both sides (KTSS12-PP-AS)

Linear ball bearing and housing units / KTSS..-PP-AS, adjustable clearance, with self-aligning linear ball bearing, contact seals on both sides KTSS12-PP-AS
  • Volume Discount

Product Details:

Manufacturer part number: KTSS12-PP-AS

Brand: INA

Price: 187.13

Delivery time: 4 Days


Technical Data:

Diameter of Inscribed Circle dr: 12 mm

Overall Length L: 70 mm

B: 43 mm

Mass: 210 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KTSS12-PP-AS

Part Number
KTSS12-PP-AS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter of Inscribed Circle dr
(mm)
Overall Length L
(mm)
B
(mm)
Mass
(g)

187.13 €

1 Available 4 Days 127043210

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

This page is Linear ball bearing and housing units / KTSS..-PP-AS, adjustable clearance, with self-aligning linear ball bearing, contact seals on both sides, part number KTSS12-PP-AS.
You can find the detail information about specifications and dimensions on part number KTSS12-PP-AS.

Variation of this product

Part Number
KTSS16-PP-AS
KTSS20-PP-AS
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Diameter of Inscribed Circle dr
(mm)
Overall Length L
(mm)
B
(mm)
Mass
(g)

194.33 €

1 Available 4 Days 167853350

215.92 €

1 Available 4 Days 209660560

Tech Support