Profile rails / precision class selectable / TKVD (Part Numbers)

Profile rails / precision class selectable / TKVD
[Specifications]
・Rail Width(mm): 23
・Mounting Height H(mm): 18.7
・Length L(mm): 5880

Guideways for linear recirculating ball bearing unit and four-row linear recirculating ball guidance system.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TKVD25-ADK-G3-HJ
TKVD25-ADK-G4-HJ
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 4 Days
1 4 Days

Loading...

  1. 1

Basic information

Rail Width(mm) 23 Mounting Height H(mm) 18.7 Length L(mm) 5880
RoHS Certificate Available REACH Certificate Available Customs tariff weight 0.003
Customs tariff weight unit kg

Tech Support