Profile rails / precision class selectable / TKVD-U (TKVD25-U-G2-HJ)

Profile rails / precision class selectable / TKVD-U TKVD25-U-G2-HJ
  • Volume Discount

Product Details:

Manufacturer part number: TKVD25-U-G2-HJ

Brand: INA

Price: Please contact the support for quotation

Delivery time: 4 Days


Technical Data:

Rail Width: 23 mm

Mounting Height H: 18.7 mm

Length L: 5880 mm

Customs tariff weight: 0.003


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TKVD25-U-G2-HJ

Part Number
TKVD25-U-G2-HJ
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Length L
(mm)
Customs tariff weight
1 4 Days 2318.758800.003

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available Customs tariff weight unit kg

Tech Support