Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rail Width (mm) | Mounting Height H (mm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Length L (mm) | Preload class | Accuracy class | Customs tariff weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 4 Days | 63 | 30 | 28000 | 72000 | 91.9 | G1 | V0 | 0.607 | ||
- | 1 | 4 Days | 63 | 30 | 28000 | 72000 | 91.9 | G2 | V0 | 0.607 | ||
- | 1 | 4 Days | 63 | 30 | 28000 | 72000 | 91.9 | G3 | V0 | 0.607 | ||
- | 1 | 4 Days | 63 | 30 | 28000 | 72000 | 91.9 | G1 | V1 | 0.607 | ||
- | 1 | 4 Days | 63 | 30 | 28000 | 72000 | 91.9 | G2 | V1 | 0.607 | ||
- | 1 | 4 Days | 63 | 30 | 28000 | 72000 | 91.9 | G3 | V1 | 0.607 | ||
- | 1 | 4 Days | 63 | 30 | 28000 | 72000 | 91.9 | G1 | V2 | 0.607 | ||
- | 1 | 4 Days | 63 | 30 | 28000 | 72000 | 91.9 | G2 | V2 | 0.607 | ||
170.79 € | 1 | 17 Days | 63 | 30 | 28000 | 72000 | 91.9 | G3 | V2 | 0.607 | ||
- | 1 | 4 Days | 70 | 36 | 35300 | 93700 | 104.3 | G1 | V0 | 0.881 | ||
- | 1 | 4 Days | 70 | 36 | 35300 | 93700 | 104.3 | G2 | V0 | 1 | ||
- | 1 | 4 Days | 70 | 36 | 35300 | 93700 | 104.3 | G3 | V0 | 0.881 | ||
207.66 € | 1 | 17 Days | 70 | 36 | 35300 | 93700 | 104.3 | G1 | V1 | 0.881 | ||
- | 1 | 4 Days | 70 | 36 | 35300 | 93700 | 104.3 | G2 | V1 | 0.881 | ||
188.54 € | 1 | 12 Days | 70 | 36 | 35300 | 93700 | 104.3 | G3 | V1 | 0.881 | ||
- | 1 | 4 Days | 70 | 36 | 35300 | 93700 | 104.3 | G1 | V2 | 0.881 | ||
- | 1 | 4 Days | 70 | 36 | 35300 | 93700 | 104.3 | G2 | V2 | 0.881 | ||
188.54 € | 1 | 12 Days | 70 | 36 | 35300 | 93700 | 104.3 | G3 | V2 | 0.881 | ||
- | 1 | 4 Days | 90 | 42 | 51000 | 113000 | 119.3 | G1 | V0 | 1.58 | ||
- | 1 | 4 Days | 90 | 42 | 51000 | 113000 | 119.3 | G2 | V0 | 1.58 | ||
215.41 € | 1 | 17 Days | 90 | 42 | 51000 | 113000 | 119.3 | G3 | V0 | 1.58 | ||
- | 1 | 4 Days | 90 | 42 | 51000 | 113000 | 119.3 | G2 | V1 | 1.58 | ||
- | 1 | Quote | 90 | 42 | 51000 | 113000 | 119.3 | G1 | V2 | 1.58 | ||
- | 1 | 4 Days | 90 | 42 | 51000 | 113000 | 119.3 | G2 | V2 | 1.58 | ||
215.40 € | 1 | 12 Days | 90 | 42 | 51000 | 113000 | 119.3 | G3 | V2 | 1.58 | ||
- | 1 | 4 Days | 100 | 48 | 70000 | 145000 | 138.9 | G1 | V0 | 2.2 | ||
- | 1 | 4 Days | 100 | 48 | 70000 | 145000 | 138.9 | G2 | V0 | 2.2 | ||
- | 1 | 4 Days | 100 | 48 | 70000 | 145000 | 138.9 | G3 | V0 | 2.2 | ||
- | 1 | 4 Days | 100 | 48 | 70000 | 145000 | 138.9 | G3 | V1 | 2.2 | ||
- | 1 | 4 Days | 100 | 48 | 70000 | 145000 | 138.9 | G1 | V2 | 2.2 | ||
266.87 € | 1 | 17 Days | 100 | 48 | 70000 | 145000 | 138.9 | G2 | V2 | 2.2 | ||
- | 1 | 4 Days | 120 | 60 | 98000 | 236000 | 174.3 | G1 | V0 | 4 | ||
- | 1 | 4 Days | 120 | 60 | 98000 | 236000 | 174.3 | G2 | V0 | 4 | ||
- | 1 | 4 Days | 120 | 60 | 98000 | 236000 | 174.3 | G3 | V0 | 4 | ||
- | 1 | 4 Days | 120 | 60 | 98000 | 236000 | 174.3 | G2 | V1 | 4 | ||
334.72 € | 1 | 12 Days | 120 | 60 | 98000 | 236000 | 174.3 | G3 | V1 | 4 | ||
- | 1 | 4 Days | 120 | 60 | 98000 | 236000 | 174.3 | G1 | V2 | 4 | ||
352.02 € | 1 | 17 Days | 120 | 60 | 98000 | 236000 | 174.3 | G2 | V2 | 4 | ||
334.73 € | 1 | 17 Days | 120 | 60 | 98000 | 236000 | 174.3 | G3 | V2 | 4 |
Loading...
RoHS Certificate | Available | REACH Certificate | Available | Customs tariff weight unit | kg |
---|
Configure
Basic Attributes
Rail Width(mm)
Mounting Height H(mm)
Length L(mm)
Preload class
Accuracy class
Customs tariff weight
Type
Filter by standard shipping days
Optional Attributes