Manufacturer part number: KWVE25-B-SNL-UG-RROC-V2-G3
Brand: INA
Price: Please contact the support for quotation
Delivery time: 4 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KWVE25-B-SNL-UG-RROC-V2-G3
Rail Width(mm) | 48 | Mounting Height H(mm) | 31 | Basic Load Rating: Dynamic Load(N) | 23400 |
---|---|---|---|---|---|
Basic Load Rating: Static Load(N) | 54000 | Length L(mm) | 109.1 | Preload class | G3 |
Accuracy class | V2 | RoHS Certificate | Available | REACH Certificate | Available |
Customs tariff weight | 0.659 | Customs tariff weight unit | kg |
This page is Linear guideway carriages / stainless steel / four-row / ungreased / KWVE-SNL-UG-RROC, part number KWVE25-B-SNL-UG-RROC-V2-G3.
You can find the detail information about specifications and dimensions on part number KWVE25-B-SNL-UG-RROC-V2-G3.