Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rail Width (mm) | Mounting Height H (mm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Length L (mm) | Preload class | Accuracy class | Customs tariff weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 4 Days | 34 | 24 | 4900 | 8300 | 44.5 | G1 | V1 | 0.111 | ||
- | 1 | 4 Days | 34 | 24 | 4900 | 8300 | 44.5 | G2 | V1 | 0.111 | ||
- | 1 | 4 Days | 34 | 24 | 4900 | 8300 | 44.5 | G3 | V1 | 0.111 | ||
- | 1 | 4 Days | 34 | 24 | 4900 | 8300 | 44.5 | G4 | V1 | 0.111 | ||
- | 1 | 4 Days | 34 | 24 | 4900 | 8300 | 44.5 | G1 | V2 | 0.111 | ||
- | 1 | 4 Days | 34 | 24 | 4900 | 8300 | 44.5 | G2 | V2 | 0.111 | ||
- | 1 | 4 Days | 34 | 24 | 4900 | 8300 | 44.5 | G3 | V2 | 0.111 | ||
- | 1 | 4 Days | 34 | 24 | 4900 | 8300 | 44.5 | G4 | V2 | 0.111 | ||
- | 1 | 4 Days | 42 | 28 | 8900 | 15400 | 50.4 | G1 | V1 | 0.182 | ||
- | 1 | 4 Days | 42 | 28 | 8900 | 15400 | 50.4 | G2 | V1 | 0.182 | ||
- | 1 | 4 Days | 42 | 28 | 8900 | 15400 | 50.4 | G3 | V1 | 0.182 | ||
- | 1 | 4 Days | 42 | 28 | 8900 | 15400 | 50.4 | G4 | V1 | 0.182 | ||
- | 1 | 4 Days | 42 | 28 | 8900 | 15400 | 50.4 | G1 | V2 | 0.182 | ||
- | 1 | 4 Days | 42 | 28 | 8900 | 15400 | 50.4 | G2 | V2 | 0.182 | ||
- | 1 | 4 Days | 42 | 28 | 8900 | 15400 | 50.4 | G3 | V2 | 0.182 | ||
- | 1 | 4 Days | 42 | 28 | 8900 | 15400 | 50.4 | G4 | V2 | 0.182 | ||
- | 1 | 4 Days | 48 | 33 | 12500 | 22200 | 58.2 | G1 | V1 | 0.335 | ||
- | 1 | 4 Days | 48 | 33 | 12500 | 22200 | 58.2 | G2 | V1 | 0.335 | ||
- | 1 | 4 Days | 48 | 33 | 12500 | 22200 | 58.2 | G3 | V1 | 0.335 | ||
- | 1 | 4 Days | 48 | 33 | 12500 | 22200 | 58.2 | G4 | V1 | 0.335 | ||
- | 1 | 4 Days | 48 | 33 | 12500 | 22200 | 58.2 | G1 | V2 | 0.335 | ||
- | 1 | 4 Days | 48 | 33 | 12500 | 22200 | 58.2 | G2 | V2 | 0.335 | ||
- | 1 | 4 Days | 48 | 33 | 12500 | 22200 | 58.2 | G3 | V2 | 0.335 | ||
- | 1 | 4 Days | 48 | 33 | 12500 | 22200 | 58.2 | G4 | V2 | 0.335 | ||
- | 1 | 4 Days | 60 | 42 | 18700 | 31500 | 69 | G1 | V1 | 0.628 | ||
- | 1 | 4 Days | 60 | 42 | 18700 | 31500 | 69 | G2 | V1 | 0.628 | ||
- | 1 | 4 Days | 60 | 42 | 18700 | 31500 | 69 | G3 | V1 | 0.628 | ||
- | 1 | 4 Days | 60 | 42 | 18700 | 31500 | 69 | G4 | V1 | 0.628 | ||
- | 1 | 4 Days | 60 | 42 | 18700 | 31500 | 69 | G1 | V2 | 0.628 | ||
- | 1 | 4 Days | 60 | 42 | 18700 | 31500 | 69 | G2 | V2 | 0.628 | ||
- | 1 | 4 Days | 60 | 42 | 18700 | 31500 | 69 | G3 | V2 | 0.628 | ||
- | 1 | 4 Days | 60 | 42 | 18700 | 31500 | 69 | G4 | V2 | 0.628 |
Loading...
RoHS Certificate | Available | REACH Certificate | Available | Customs tariff weight unit | kg |
---|
Configure
Basic Attributes
Rail Width(mm)
Mounting Height H(mm)
Length L(mm)
Preload class
Accuracy class
Customs tariff weight
Type
Filter by standard shipping days
Optional Attributes