Linear guideway carriages / wide, long carriage / four-row / KWVE-WL (KWVE20-WL-V1-G3)

Linear guideway carriages / wide, long carriage / four-row / KWVE-WL KWVE20-WL-V1-G3
  • Volume Discount

Product Details:

Manufacturer part number: KWVE20-WL-V1-G3

Brand: INA

Price: 200.47

Delivery time: 4 Days


Technical Data:

Rail Width: 80 mm

Mounting Height H: 27 mm

Basic Load Rating: Dynamic Load: 16200 N

Basic Load Rating: Static Load: 36500 N

Length L: 87.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KWVE20-WL-V1-G3

Part Number
KWVE20-WL-V1-G3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Preload class Accuracy class Customs tariff weight Customs tariff weight unit

200.47 €

1 4 Days 8027162003650087.3G3V1--

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

This page is Linear guideway carriages / wide, long carriage / four-row / KWVE-WL, part number KWVE20-WL-V1-G3.
You can find the detail information about specifications and dimensions on part number KWVE20-WL-V1-G3.

Variation of this product

Part Number
KWVE20-WL-V0-G3
KWVE20-WL-V1-G1
KWVE20-WL-V1-G2
KWVE20-WL-V1-G4
KWVE20-WL-V2-G1
KWVE20-WL-V2-G2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Preload class Accuracy class Customs tariff weight Customs tariff weight unit

-

1 4 Days 8027162003650087.3G3V0--

-

1 4 Days 8027162003650087.3G1V1--

-

1 4 Days 8027162003650087.3G2V1--

-

1 4 Days 8027162003650087.3G4V1--

-

1 4 Days 8027162003650087.3G1V2--

-

1 4 Days 8027162003650087.3G2V2--

Tech Support