Manufacturer part number: RWU25-E-L-V3-G2
Brand: INA
Price: 210.95 €
Delivery time: 12 Days
Preload class: G2
Accuracy class: V3
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RWU25-E-L-V3-G2
Rail Width(mm) | 70 | Mounting Height H(mm) | 36 | Basic Load Rating: Dynamic Load(N) | 33500 |
---|---|---|---|---|---|
Basic Load Rating: Static Load(N) | 82000 | Length L(mm) | 107 | RoHS Certificate | Available |
REACH Certificate | Available | Customs tariff weight | 0.85 | Customs tariff weight unit | kg |
This page is Linear guideway carriages / long carriage / recirculating roller / RWU25-E-L, part number RWU25-E-L-V3-G2.
You can find the detail information about specifications and dimensions on part number RWU25-E-L-V3-G2.
Part Number |
---|
RWU25-E-L-V1-G3 |
RWU25-E-L-V1-G4 |
RWU25-E-L-V2-G0 |
RWU25-E-L-V3-G3 |
RWU25-E-L-V3-G4 |
RWU25-E-L-V4-G0 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Preload class | Accuracy class |
---|---|---|---|---|---|---|
250.58 € | 1 | Available | 4 Days | G3 | V1 | |
201.88 € | 1 | Available | 4 Days | G4 | V1 | |
316.03 € | 1 | Available | 4 Days | G0 | V2 | |
250.58 € | 1 | Available | 4 Days | G3 | V3 | |
201.88 € | 1 | Available | 4 Days | G4 | V3 | |
316.03 € | 1 | Available | 4 Days | G0 | V4 |