Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Preload class | Accuracy class | Customs tariff weight | |
---|---|---|---|---|---|---|---|
- | 1 | 4 Days | G0 | V1 | 4.898 | ||
- | 1 | 4 Days | G1 | V1 | 4.898 | ||
- | 1 | 4 Days | G2 | V1 | 4.898 | ||
- | 1 | 4 Days | G3 | V1 | 4.898 | ||
- | 1 | 4 Days | G0 | V2 | 4.898 | ||
- | 1 | 4 Days | G1 | V2 | 4.898 | ||
- | 1 | 4 Days | G2 | V2 | 4.898 | ||
- | 1 | 4 Days | G3 | V2 | 4.898 | ||
- | 1 | 4 Days | G0 | V3 | 4.9 | ||
- | 1 | 4 Days | G1 | V3 | 4.9 | ||
- | 1 | 4 Days | G3 | V3 | 4.9 | ||
- | 1 | 4 Days | G0 | V4 | 4.898 | ||
- | 1 | 4 Days | G1 | V4 | 4.898 | ||
- | 1 | 4 Days | G2 | V4 | 4.898 | ||
- | 1 | 4 Days | G3 | V4 | 4.898 | ||
- | 1 | 4 Days | G0 | V5 | 4.898 | ||
- | 1 | 4 Days | G1 | V5 | 4.898 | ||
- | 1 | 4 Days | G2 | V5 | 4.898 | ||
- | 1 | 4 Days | G3 | V5 | 4.898 |
Loading...
Rail Width(mm) | 100 | Mounting Height H(mm) | 80 | Basic Load Rating: Dynamic Load(N) | 136000 |
---|---|---|---|---|---|
Basic Load Rating: Static Load(N) | 320000 | Length L(mm) | 172.7 | RoHS Certificate | Available |
REACH Certificate | Available | Customs tariff weight unit | kg |