Manufacturer part number: RUS38134-GR3-H-10-15
Brand: INA
Price: Please contact the support for quotation
Delivery time: 4 Days
B: 52 mm
H: 38 mm
L: 133 mm
Weight/Unit: - kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RUS38134-GR3-H-10-15
RoHS Certificate | Available | REACH Certificate | Available |
---|
This page is Linear Roller Bearings RUS, with Spacer Elements, part number RUS38134-GR3-H-10-15.
You can find the detail information about specifications and dimensions on part number RUS38134-GR3-H-10-15.
Configure
Part Number |
---|
RUS19105-KS-GR3-10-15 |
RUS26086-GR3-H-10-15 |
RUS26086-KS-GR3/-10-15 |
RUS38134-KS-GR3-H-10-15 |
RUS38206-GR3-H-10-15 |
RUS38206-KS-GR3-10-15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B (mm) | H (mm) | L (mm) | Weight/Unit (kg) |
---|---|---|---|---|---|---|---|---|
- | 1 | 4 Days | 27 | 19 | 112 | - | ||
- | 1 | 4 Days | 40 | 26 | 92 | - | ||
447.67 € | 1 | 17 Days | 40 | 26 | 93 | 0.525 | ||
- | 1 | 4 Days | 52 | 38 | 136 | - | ||
- | 1 | 4 Days | 52 | 38 | 206 | - | ||
- | 1 | 4 Days | 52 | 38 | 209 | 2.69 |