Spherical roller bearing 240..-BEA, main dimensions to DIN 635-2 (24080-BEA-XL-MB1)

Spherical roller bearing 240..-BEA, main dimensions to DIN 635-2 24080-BEA-XL-MB1
  • Volume Discount

Product Details:

Manufacturer part number: 24080-BEA-XL-MB1

Brand: FAG

Price: 11,892.23

Delivery time: 4 Days


Technical Data:

Inner Diameter d: 400 mm

Outer Diameter D: 600 mm

Width B (or T): 200 mm

Rotational Speed: 920 1/min

Basic Load Rating, Dynamic Rating: 4500000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24080-BEA-XL-MB1

Part Number
24080-BEA-XL-MB1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier Customs tariff — weight

11,892.23 €

1 Available 4 Days 40060020092045000008100000-200

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available Customs tariff — weight unit kg

This page is Spherical roller bearing 240..-BEA, main dimensions to DIN 635-2, part number 24080-BEA-XL-MB1.
You can find the detail information about specifications and dimensions on part number 24080-BEA-XL-MB1.

Variation of this product

Part Number
24072-BEA-XL-MB1
24072-BEA-XL-MB1-C3
24076-BEA-XL-MB1
24080-BEA-XL-MB1-C3
24084-BEA-XL-MB1
24084-BEA-XL-MB1-C3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier Customs tariff — weight

8,771.30 €

1 Available 4 Days 360540180104036500006600000-144
-

8,771.30 €

1 Available 4 Days 360540180---C3145.18

8,330.25 €

1 Available 3 Days 38056018099037500007000000-151.9
-

11,892.23 €

1 Available 4 Days 400600200---C3197.16

13,872.62 €

1 Available 4 Days 42062020089046000008500000-201
-

13,872.62 €

1 Available 4 Days 420620200---C3201

Tech Support