Housing Units RCJTY, Two-Bolt Flanged Housing Units, Plastic Housing, Radial Insert Ball Bearing with Grub Screws in Inner Ring, with VA Design, R Seals (RCJTY40-XL-TV-VA-HLA)

Housing Units RCJTY, Two-Bolt Flanged Housing Units, Plastic Housing, Radial Insert Ball Bearing with Grub Screws in Inner Ring, with VA Design, R Seals RCJTY40-XL-TV-VA-HLA
  • Volume Discount

Product Details:

Manufacturer part number: RCJTY40-XL-TV-VA-HLA

Brand: INA

Price: 141.83

Delivery time: 4 Days


Technical Data:

Shaft Bore Dia. d: 40 mm

Inner Diameter: 175 mm

Width: 40 mm

Customs tariff weight: 0.874 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RCJTY40-XL-TV-VA-HLA

Part Number
RCJTY40-XL-TV-VA-HLA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Inner Diameter
(mm)
Width
(mm)
Customs tariff weight
(kg)

141.83 €

1 Available 4 Days 40175400.874

Loading...

  1. 1

Basic information

Customs tariff weight unit kg RoHS Certificate Available REACH Certificate Available

This page is Housing Units RCJTY, Two-Bolt Flanged Housing Units, Plastic Housing, Radial Insert Ball Bearing with Grub Screws in Inner Ring, with VA Design, R Seals, part number RCJTY40-XL-TV-VA-HLA.
You can find the detail information about specifications and dimensions on part number RCJTY40-XL-TV-VA-HLA.

Variation of this product

Part Number
RCJTY30-XL-TV-VA-HLA
RCJTY35-XL-TV-VA-HLA
RCJTY45-XL-TV-VA-HLA
RCJTY50-XL-TV-VA-HLA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Inner Diameter
(mm)
Width
(mm)
Customs tariff weight
(kg)

101.20 €

1 Available 4 Days 30148300.424

120.37 €

1 Available 4 Days 35161350.641

-

1 4 Days 45188450.951

185.15 €

1 Available 4 Days 50197501.106

Tech Support