Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
RSRB13-117-L0 |
RSRB13-159-L0 |
RSRB15-92-L0 |
RSRB16-117-L0 |
RSRB16-159-L0 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | d (mm) | Raceway diameter idler pulley D1 (mm) | Outside diameter idler pulley D2 (mm) | Upper tolerance (mm) | Lower tolerance (mm) | Width B (mm) | Width idler pulley raceway BL (mm) | Width idler pulley C1 (mm) | Basic dynamic load rating, radial Cr (°) | Basic static load rating, radial C0r (N) | Fatigue load limit, radial Cur (N) | Weight/Unit (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 4 Days | 13 | 101 | 117 | 0.08 | -0.05 | 18.3 | 25.4 | 36 | 9800 | 4750 | 248 | 0.5 | |||
- | 1 | 4 Days | 13 | 139.7 | 159 | 0.08 | -0.05 | 18.3 | 25.4 | 36.5 | 9800 | 4750 | 248 | 0.7 | |||
- | 1 | 4 Days | 15 | 76.2 | 92 | 0.08 | -0.05 | 14.4 | 22.2 | 31 | 7600 | 3700 | 193 | 0.31 | |||
- | 1 | Quote | 16 | 101 | 117 | 0.26 | 0.13 | 18.3 | 25.4 | 36 | 9800 | 4750 | 248 | 0.5 | |||
- | 1 | 4 Days | 16 | 139.7 | 159 | 0.26 | 0.13 | 18.3 | 25.4 | 36.5 | 9800 | 4750 | 248 | 0.7 |
Loading...
Angle idler pulley raceway a(N) | 10 | RoHS Certificate | Available | REACH Certificate | Available |
---|
Configure
Basic Attributes
d(mm)
Raceway diameter idler pulley D1(mm)
Outside diameter idler pulley D2(mm)
Upper tolerance(mm)
Lower tolerance(mm)
Width B(mm)
Width idler pulley raceway BL(mm)
Width idler pulley C1(mm)
Basic dynamic load rating, radial Cr(°)
Basic static load rating, radial C0r(N)
Fatigue load limit, radial Cur(N)
Weight/Unit(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes