Roller Chain Idler Sprocket Units KSR..-B0, Sprocket Made from Steel or Sintered Iron

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KSR15-B0-06-10-20-08
KSR15-B0-08-10-16-08
KSR15-B0-10-10-14-08
KSR15-B0-12-10-13-08
KSR20-B0-08-10-18-08
KSR20-B0-08-10-18-15
KSR20-B0-10-10-17-15
KSR20-B0-12-10-15-16
KSR20-B0-16-10-10-15
KSR25-B0-08-10-19-08
KSR30-B0-16-10-15-15
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Teeth
(T)
d
(mm)
D
(mm)
Thickness of sprocket C1
(mm)
Pitch circle diameter (gearing) D0
(mm)
Tip diameter (gearing) Dk
(mm)
Chamfer width C2
(mm)
Locking collar width B1
(mm)
Outside diameter eccentric locking collar d3
(mm)
Outside diameter locking collar/locknut d3
(mm)
Width, outer ring C
(mm)
Tooth set p
(Inch)
Width of flats W
(mm)
Width accros flats W
(mm)
Weight/Unit
(kg)

-

1 4 Days 2015405.260.9650.828.628.428.4120.3753M6 X 0,750.162

-

1 4 Days 161540765.170.51.128.628.428.4120.53M6 X 0,750.21

-

1 4 Days 1415408.771.3781.328.328.428.4120.6253M6 X 0,750.26

-

1 4 Days 13154010.579.6871.528.628.428.4120.753M6 X 0,750.4

-

1 4 Days 182047773.178.61.1313333140.53M6 X 0,750.26

-

1 4 Days 182047773.178.61.1313333140.53M6 X 0,750.26

-

1 4 Days 1720478.786.393.11.3313333140.6253M6 X 0,750.41

-

1 4 Days 15204710.591.699.21.5313333140.753M6 X 0,750.46

-

1 4 Days 10204715.382.389.423133331413M6 X 0,750.45

-

1 4 Days 192552777.182.51.13137.337.3150.53M6 X 0,750.29

-

1 4 Days 15306215.3122.2131235.744441814M8 X 1,01.09

Loading...

  1. 1

Basic information

Upper tolerance d(mm) 0.018 Lower tolerance d(mm) 0 ISO chain x
RoHS Certificate Available REACH Certificate Available

Tech Support