Cylindrical Roller Bearing / brass, plastic, plastic, glass fiber reinforced, steel plate, without cage (N 228)

Cylindrical Roller Bearing / brass, plastic, plastic, glass fiber reinforced, steel plate, without cage N 228
  • Volume Discount

Product Details:

Manufacturer part number: N 228

Brand: SKF

Price: 1,804.55

Delivery time: 17 Days


Technical Data:

I.D. d: 140 mm

O.D. D: 250 mm

Width B: 42 mm

Weight: 7984.0 g

temperature range in °C, up to: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

N 228

Part Number
N 228
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)
temperature range in °C, up to cage material bearing clearance type current-insulation GTIN/EAN series type of hole precision class Customs tariff number

1,804.55 €

1 17 Days 140250427984.0-steel plateCN--7316577295774N2…--84825000

Loading...

  1. 1

This page is Cylindrical Roller Bearing / brass, plastic, plastic, glass fiber reinforced, steel plate, without cage, part number N 228.
You can find the detail information about specifications and dimensions on part number N 228.

Variation of this product

Part Number
BC1B 320584
LNNU 4948/SPC3
N 204 ECP
N 312 ECM
N 312 ECP/C3
N 315 ECP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)
temperature range in °C, up to cage material bearing clearance type current-insulation GTIN/EAN series type of hole precision class Customs tariff number

250.85 €

1 17 Days 133.616520757.0-----7316570646160BC1B--84825000

1,369.60 €

1 17 Days 240265806170.0150 °Cwithout cageC3without greasing groove in the external ring-7316570945751LNNU49…cylindricalSP84829900

53.83 €

1 17 Days 204714108.0120 °CplasticCN--7316577061751N2…E--84825000

648.02 €

1 17 Days 60130312050.0150 °CbrassCN--7316576627064N3…E--84825000

268.12 €

1 17 Days 60130311802.0120 °CplasticC3--7316577063991N3…E--84825000

376.78 €

1 17 Days 75160373291.0120 °CplasticCN--7316570877816N3…E--84825000

Tech Support