Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
32315
Part Number
|
---|
32315 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Weight (g) | temperature range in °C, up to | cage material | type | Weight | setup | GTIN/EAN | series | precision class | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
197.63 € | 1 | 17 Days | 75 | 160 | 58 | 5200.0 | 120 °C | steel plate | completely taper roller bearing | - | - | 7316577006110 | 323… | - |
Loading...
Customs tariff number | 84822000 |
---|
This page is Tapered Roller Bearing / Steel plate, part number 32315.
You can find the detail information about specifications and dimensions on part number 32315.
Part Number |
---|
30203 |
30204 J2/Q |
30205 J2/Q |
32316 J2 |
32317 BJ2 |
32915 TN9/QVG900 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Weight (g) | temperature range in °C, up to | cage material | type | Weight | setup | GTIN/EAN | series | precision class |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.07 € | 1 | 12 Days | 17 | 40 | 13.25 | 78.0 | 120 °C | steel plate | completely taper roller bearing | - | - | 7316577005052 | 302… | - | ||
10.82 € | 1 | 12 Days | 20 | 47 | 15.25 | 124.0 | 120 °C | steel plate | completely taper roller bearing | - | - | 7316570003888 | 302… | - | ||
11.98 € | 1 | 17 Days | 25 | 52 | 16.25 | 149.0 | 120 °C | steel plate | completely taper roller bearing | - | - | 7316577744807 | 302… | - | ||
235.63 € | 1 | 17 Days | 80 | 170 | 61.5 | 6192.0 | 150 °C | steel plate | completely taper roller bearing | - | - | 7316577006127 | 323… | - | ||
499.53 € | 1 | 17 Days | 85 | 180 | 63.5 | 7350.0 | 150 °C | steel plate | completely taper roller bearing | - | - | 7316571773131 | 323… | - | ||
122.17 € | 1 | 17 Days | 75 | 105 | 20 | 478.0 | 70 °C | steel plate | completely taper roller bearing | - | - | 7316571304120 | 329… | - |