Angular contact ball bearings / single row / contact angle selectable / SKF (BSA 208 CGB)

Angular contact ball bearings / single row / contact angle selectable / SKF BSA 208 CGB
  • Volume Discount

Product Details:

Manufacturer part number: BSA 208 CGB

Brand: SKF

Price: 314.53

Delivery time: 17 Days


Technical Data:

Materials of Inner and Outer Ring: Steel

I.D. D: 40 φ

Outer Diameter D: 80 φ

Width B: 18 mm

Weight: 419.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BSA 208 CGB

Part Number
BSA 208 CGB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials of Inner and Outer Ring I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Weight
(g)
temperature range in °C, up to cage material contact angle sealing pre load type seal material setup GTIN/EAN thread size series precision class Customs tariff number

314.53 €

1 17 Days Steel408018419.0-plastic, glass fiber reinforced62-middlesingle bearing-universal7316574495894-BSA…P4A84821090

Loading...

  1. 1

This page is Angular contact ball bearings / single row / contact angle selectable / SKF, part number BSA 208 CGB.
You can find the detail information about specifications and dimensions on part number BSA 208 CGB.

Variation of this product

Part Number
7005 CD/P4A
7005 CDGA/P4A
7005 CDGB/P4A
BTW 100 CTN9/SP
BTW 120 CTN9/SP
BTW 80 CTN9/SP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Materials of Inner and Outer Ring I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Weight
(g)
temperature range in °C, up to cage material contact angle sealing pre load type seal material setup GTIN/EAN thread size series precision class Customs tariff number

160.77 €

1 17 Days Steel25471278.0--15-lightsingle bearing-universal7316570564907-70…P4A84821090

149.68 €

1 17 Days Steel25471278.0--15-extra lightsingle bearing-universal7316571097206-70…P4A84821090

154.17 €

1 17 Days Steel25471278.0--15-lightsingle bearing-universal7316570362282-70…P4A84821090

1,424.70 €

1 17 Days Steel100150603000.0-plastic, glass fiber reinforced60--bothside acting-universal7316574740307-BTW…SP84821090

1,897.93 €

1 17 Days Steel120180725260.0-plastic, glass fiber reinforced60--bothside acting-universal7316574830459-BTW…SP84821090

1,153.02 €

1 17 Days Steel80125541950.0-plastic, glass fiber reinforced60--bothside acting-universal7316574675326-BTW…SP84821090

Tech Support