Manufacturer part number: 20B-3. ECOPLUS
Brand: IWIS
Price: 7.46 €
Delivery time: 12 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
20B-3. ECOPLUS
Pitch | 31.75 | Number of Tracks | 3 | Norm | DIN 8187/8188 |
---|---|---|---|---|---|
setup | inkl. splint pin | series | false link | Weight(g) | 301.0 |
material | standard | Customs tariff number | 73151900 |
This page is Connecting Link, with Splint, Ecoplus, part number 20B-3. ECOPLUS.
You can find the detail information about specifications and dimensions on part number 20B-3. ECOPLUS.