Manufacturer part number: ANSI 120-1 HV
Brand: IWIS
Price: 267.23 €
Delivery time: 12 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ANSI 120-1 HV
Pitch | 38.1 | Number of Tracks | 1 | Norm | DIN 8187/8188 |
---|---|---|---|---|---|
Weight(g) | 6600.0 | material | standard | Customs tariff number | 73151190 |
This page is Roller Chain, Elite, part number ANSI 120-1 HV.
You can find the detail information about specifications and dimensions on part number ANSI 120-1 HV.