Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
KMK 0 |
KMK 15 |
KMK 17 |
KMK 18 |
KMK 19 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Weight (g) | width in mm | internal diameter in mm | external diameter in mm | GTIN/EAN | |
---|---|---|---|---|---|---|---|---|---|---|
50.97 € | 1 | Quote | M10x0,75 | 14.0 | 9 | 10 | 20 | 7316571483504 | ||
86.05 € | 1 | 17 Days | M75x2 | 330.0 | 14 | 75 | 98 | 7316570506051 | ||
134.01 € | 1 | 17 Days | M85x2 | 520.0 | 18 | 85 | 110 | 7316570228083 | ||
150.37 € | 1 | 17 Days | M90x2 | 650.0 | 18 | 90 | 120 | 7316571022550 | ||
153.54 € | 1 | 17 Days | M95x2 | 760.0 | 20 | 95 | 125 | 7316571179285 |
Loading...
Material | Steel | number of grooves | 4 ST | backup type | clamp |
---|---|---|---|---|---|
series | KMK | Customs tariff number | 73181660 |