Double Section V-belt, Hi-Power Dubl-V (9052-00088)

Double Section V-belt, Hi-Power Dubl-V 9052-00088

Product Details:

Manufacturer part number: 9052-00088

Brand: GATES

Price: 103.25

Delivery time: 12 Days


Technical Data:

Length: 2288 mm

profile: AA/HAA

Height: 8 mm

GTIN/EAN: 5414465104886

Weight: 327.0 g


(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9052-00088

Part Number
9052-00088
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
profile Height
(mm)
GTIN/EAN Weight
(g)
Width
(mm)

103.25 €

1 12 Days 2288AA/HAA85414465104886327.013

Loading...

  1. 1

Basic information

Temperature range (min)(°C) -30 Temperature range (max)(°C) 60 Material mixture of elastomer
Customs tariff number 40103900

This page is Double Section V-belt, Hi-Power Dubl-V, part number 9052-00088.
You can find the detail information about specifications and dimensions on part number 9052-00088.

Variation of this product

Part Number
9053-00066
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length
(mm)
profile Height
(mm)
GTIN/EAN Weight
(g)
Width
(mm)

99.15 €

1 12 Days 1750BB/HBB115414465712371440.017

Tech Support