Powerband (Part Numbers)

Powerband
· At least 40% higher power ratings than standard construction V-belts
· No need for constant belt re-tensioning
· Aramid tensile cords easily handle shock loads
· Less maintenance, less downtime
· Excellent problem solver
· Feature a multiple layer tie band that provides excellent lateral rigidity to prevent belts from turning over or from coming off the drive
· Predator™ PowerBand™ belts are static conductive (ISO 1813) (except for 8VP) and can as such be used in the conditions described in the Directive 2014/34/EU- ATEX
· Available on demand in matched sets. Contact Customer Service for details
· REACH and RoHS 2 compliant
· Temperature range: -30°C to +60°C

(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
15J 7100/5
9387-50400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Columns Length
(mm)
profile Height
(mm)
Weight
(g)
Width
(mm)

882.12 €

1 12 Days 5 Rows710015J138000.016

4,333.18 €

1 12 Days 7 Rows101608V2367000.026

Loading...

  1. 1

Basic information

Temperature range (min)(°C) -30 Temperature range (max)(°C) 60 Material mixture of elastomer
Customs tariff number 40103900

Tech Support