Powerband, Super HC

Powerband, Super HC
  • Volume Discount
· Excellent performance/cost ratio
· More compact design compared to classical section V-belts
· Cost and space savings by reducing size of pulleys, bearings, guards and mounts
· Improved belt life reducing expensive maintenance time
· Match system: all sizes meet Gates UNISET tolerances, they can be installed without matching
· REACH and RoHS 2 compliant
· Temperature range: -30°C to +60°C

(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3V 1060/5 9J2690/5
3V 425/2
5V 1600/5 / 15J 4065/5
5V 2000/5
5V 3000/4 / 15J 7620/4
5V 3000/5 / 15J 7620/5
5V 3350/7
9J 1700/3
9381-51004
9381-51063
9381-51064
9381-51123
9381-51126
9381-53004
9381-53005
9381-53103
9381-53105
9381-53502
9381-53505
9381-53702
9381-54003
9381-54005
9381-54203
9381-54204
9381-54205
9381-54502
9381-54503
9381-54504
9381-54505
9381-54508
9381-54704
9381-55003
9381-55004
9381-55005
9381-55009
9381-55010
9381-55050
9381-55305
9381-55605
9381-55608
9381-56003
9381-56004
9381-56005
9381-56303
9381-56304
9381-56305
9381-56702
9381-56705
9381-56708
9381-57103
9381-57504
9381-57505
9381-58003
9381-58504
9381-59004
9381-92102
9381-92103
9381-92105
9381-92204
9381-92205
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Columns Length
(mm)
profile Height
(mm)
GTIN/EAN Weight
(g)
Width
(mm)
Customs tariff number

269.58 €

1 12 Days 5 Rows26903V8-1763.01040103900

58.89 €

1 12 Days 2 Rows10803V8-350.01040103100

767.17 €

1 12 Days 5 Rows40655V / 15J13-5640.01640103900

947.73 €

1 12 Days 5 Rows50805V13-7736.01640103300

1,140.61 €

1 12 Days 4 Rows76205V / 15J13-8500.01640103900

1,425.78 €

1 12 Days 5 Rows76205V / 15J13-10625.01640103900

2,194.88 €

1 12 Days 7 Rows85095V13-20000.01640103300

105.97 €

1 12 Days 3 Rows17009J8-575.01040103100

2,686.19 €

1 12 Days 4 Rows10000SPC18541446548262517892.02240103900

2,114.59 €

1 12 Days 3 Rows10600SPC18541446548272414229.02240103900

2,819.47 €

1 12 Days 4 Rows10600SPC18-19050.02240103900

2,228.68 €

1 12 Days 3 Rows11200SPC18541446548283015036.02240103900

4,457.36 €

1 12 Days 6 Rows11200SPC18541446548286130072.02240103900

857.14 €

1 12 Days 4 Rows3000SPC1854125710814285300.02240103900

1,071.48 €

1 12 Days 5 Rows3000SPC1854125710814356625.02240103900

644.67 €

1 12 Days 3 Rows3150SPC1854125710815274176.02240103900

1,074.46 €

1 12 Days 5 Rows3150SPC1854125710815416960.02240103900

458.91 €

1 12 Days 2 Rows3550SPC1854125710817323140.02240103900

1,147.31 €

1 12 Days 5 Rows3550SPC1854125710817637850.02240103900

473.77 €

1 12 Days 2 Rows3750SPC1854125710818483318.02240103900

751.25 €

1 12 Days 3 Rows4000SPC1854125710819615310.02240103900

1,252.19 €

1 12 Days 5 Rows4000SPC1854125710819858850.02240103900

788.00 €

1 12 Days 3 Rows4250SPC1854125710820985643.02240103900

1,050.71 €

1 12 Days 4 Rows4250SPC1854125710821047524.02240103900

1,313.28 €

1 12 Days 5 Rows4250SPC1854125710821119405.02240103900

561.81 €

1 12 Days 2 Rows4500SPC1854125710821973984.02240103900

842.86 €

1 12 Days 3 Rows4500SPC1854125710822035976.02240103900

1,123.58 €

1 12 Days 4 Rows4500SPC1854125710822107968.02240103900

1,404.50 €

1 12 Days 5 Rows4500SPC1854125710822279960.02240103900

2,247.25 €

1 12 Days 8 Rows4500SPC18-15936.02240103900

1,178.95 €

1 12 Days 4 Rows4750SPC1854125710823338488.02240103900

931.38 €

1 12 Days 3 Rows5000SPC1854125710824496702.02240103900

1,241.78 €

1 12 Days 4 Rows5000SPC1854125710824568936.02240103900

1,552.10 €

1 12 Days 5 Rows5000SPC18541257108246311170.02240103900

2,793.94 €

1 12 Days 9 Rows5000SPC18-20110.02240103900

3,104.39 €

1 12 Days 10 Rows5000SPC18-22340.02240103900

3,911.76 €

1 12 Days 12 Rows or More5000SPC18-26808.02240103900

1,645.34 €

1 12 Days 5 Rows5300SPC18541446548151211840.02240103900

1,829.93 €

1 12 Days 5 Rows5600SPC18541446548162812510.02240103900

2,927.87 €

1 12 Days 8 Rows5600SPC18541446548165920016.02240103900

1,149.61 €

1 12 Days 3 Rows6000SPC1854144654817108043.02240103900

1,532.82 €

1 12 Days 4 Rows6000SPC18541446548172710724.02240103900

1,916.00 €

1 12 Days 5 Rows6000SPC18541446548173413405.02240103900

1,232.91 €

1 12 Days 3 Rows6300SPC1854144654818268448.02240103900

1,643.88 €

1 12 Days 4 Rows6300SPC18541446548183311264.02240103900

2,054.82 €

1 12 Days 5 Rows6300SPC18541446548184014080.02240103900

871.34 €

1 12 Days 2 Rows6700SPC1854144654819255990.02240103900

2,178.37 €

1 12 Days 5 Rows6700SPC18541446548195614975.02240103900

3,485.40 €

1 12 Days 8 Rows6700SPC18541446548198723960.02240103900

1,422.98 €

1 12 Days 3 Rows7100SPC1854144654820699522.02240103900

1,981.03 €

1 12 Days 4 Rows7500SPC18541446548218213412.02240103900

2,476.33 €

1 12 Days 5 Rows7500SPC18541446548219916765.02240103900

1,579.42 €

1 12 Days 3 Rows8000SPC18541446548239710734.02240103900

2,217.45 €

1 12 Days 4 Rows8500SPC18541446548229815208.02240103900

2,383.98 €

1 12 Days 4 Rows9000SPC18541446548251916104.02240103900

182.02 €

1 12 Days 2 Rows2120SPB1354125710825791300.01640103300

273.17 €

1 12 Days 3 Rows2120SPB1354125710825861950.01640103300

456.30 €

1 12 Days 5 Rows2120SPB1354125710826093250.01640103300

373.15 €

1 12 Days 4 Rows2240SPB1354125710827462748.01640103300

467.57 €

1 12 Days 5 Rows2240SPB1354125710827533435.01640103300

Loading...

Basic information

Temperature range (min)(°C) -30 Temperature range (max)(°C) 60 Material mixture of elastomer

Tech Support