V-belt, Truflex

[Specifications]
・Material: mixture of elastomer
・Length(mm): 737
・Height(mm): 3.175
・Width(mm): 6.35

Light-duty Sheaves-bored-to-size, Light-duty Sheaves-bushed, Light-duty Sheaves-vaniable Pitch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8400-00290

Part Number
8400-00290
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

29.75 €

1 12 Days

Loading...

  1. 1

Basic information

Temperature range (min)(°C) -30 Temperature range (max)(°C) 60 Length(mm) 737
Height(mm) 3.175 Weight(g) 27.0 Width(mm) 6.35
Material mixture of elastomer Customs tariff number 40103200

This page is V-belt, Truflex, part number 8400-00290.
You can find the detail information about specifications and dimensions on part number 8400-00290.

Tech Support