Timing belts / Powergrip / open, 30m / XL / rubber / fibreglass, steel / GATES

Timing belts / Powergrip / open, 30m / XL / rubber / fibreglass, steel / GATES
· High positioning accuracy, making the belt ideally suited for applications with repetitive movements
· Length stability due to the use of high modulus tensile members
· Easy to attach with clamping fixtures
· Maintenance-free: no re-tensioning required, no lubrication needed
· Unique straight cut production methodology:cord perpendicular to belt teeth
· Temperature range:
· -30°C to +100°C (PowerGrip™)
· -54°C to +85°C (Poly Chain®)

(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
9314-10025
9314-10026
9314-10085
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Belt Width (mm)
(mm)
GTIN/EAN Weight
(g)

6.84 €

1 12 Days 6.4541257134146118.0

10.31 €

1 12 Days 9.53541257134147827.0

8.63 €

30 12 Days 7.9541257134165223.0

Loading...

  1. 1

Basic information

Belt material Rubber Belt Core Wire Material Glass Cord Temperature range (min.)(°C) -54
Temperature range (max.) 85 Pitch(mm) 5.08 Customs tariff number 40103900

Tech Support