Manufacturer part number: 226402-1
Brand: SKF
Price: 217.18 €
Delivery time: 17 Days
Weight: 0.181 kg
GTIN/EAN: 7316577045508
series: 226402
Weight: 181.0 g
Customs tariff number: 84139100
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
226402-1
type | spare part |
---|
This page is Tool, part number 226402-1.
You can find the detail information about specifications and dimensions on part number 226402-1.
Part Number |
---|
1077597-1 |
226402-2 |
920100 B-2 |
TMJL 100-2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Weight | GTIN/EAN | series | Weight (g) | Customs tariff number |
---|---|---|---|---|---|---|---|---|---|
121.87 € | 1 | 17 Days | 0.075 kg | 7316577089908 | 1077597 | 75.0 | 84139100 | ||
67.57 € | 1 | 17 Days | - | 7316570213522 | 226402 | 20 | 84139100 | ||
33.20 € | 1 | 17 Days | 0.031 kg | 7316570377484 | 920100 | 31.0 | 84139100 | ||
155.11 € | 1 | 17 Days | 0.033 kg | 7316570652963 | TMJL | 33.0 | 27101999 |