Airzet Piston Seal, 75FKM230553 (Part Numbers)

Airzet Piston Seal, 75FKM230553
  • Volume Discount
[Specifications]
・Material: FKM
・Internal diameter(mm): 13~110
・External diameter(mm): 20~125

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
49030238
49030241
49030262
49041727
49041728
49041730
49042430
PK 80X68X3.9 MM
PK 125X110X5 H=4.9 MM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Internal diameter
(mm)
External diameter
(mm)
Weight
(g)

25.68 €

1 Available 17 Days 32.931401.4

28.00 €

1 Available 12 Days 32.941502.024

24.15 €

1 Available 17 Days 32.923321.075

20.25 €

1 Available 17 Days 2.52.413200.77

20.25 €

1 Available 17 Days 2.52.418250.8

35.98 €

1 Available 17 Days 43.8789010.4

32.08 €

1 Available 17 Days 43.958704.5

34.03 €

1 Available 17 Days 3.9-68805.3

66.17 €

1 Available 17 Days 54.911012523.4

Loading...

  1. 1

Basic information

Hardness in Shore 75 Material FKM Series PK
Customs tariff number 39269097

Tech Support