Damping Ring, 94AU925 (425520)

Damping Ring, 94AU925 425520
  • Volume Discount

Product Details:

Manufacturer part number: 425520

Brand: FREUDENBERG

Price: 14.10

Delivery time: 17 Days


Technical Data:

Width2: 7 mm

Internal diameter: 30 mm

External diameter: 40 mm

Weight: 2.421 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

425520

Part Number
425520
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width2
(mm)
Internal diameter
(mm)
External diameter
(mm)
Weight
(g)

14.10 €

1 Available 17 Days 730402.421

Loading...

  1. 1

Basic information

Width(mm) 6.2 Hardness in Shore 94 Material 94AU925
Series AUDIP Customs tariff number 39269097

This page is Damping Ring, 94AU925, part number 425520.
You can find the detail information about specifications and dimensions on part number 425520.

Variation of this product

Part Number
425521
425523
432656
464942
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width2
(mm)
Internal diameter
(mm)
External diameter
(mm)
Weight
(g)

16.70 €

2 Available 17 Days 740503.1

17.60 €

2 Available 17 Days 750604.041

16.70 €

1 Available 12 Days 836462.891

10.83 €

2 Available 17 Days 720281.401

Tech Support