Double Cup Seal, 72NBR708 (Part Numbers)

Double Cup Seal, 72NBR708
  • Volume Discount
[Specifications]
・Material: NBR
・Internal diameter(mm): 8~20
・External diameter(mm): 32~140

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
112176
112177
112178
112179
112180
112181
112182
112183
112239
125373
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Internal diameter
(mm)
External diameter
(mm)
Weight
(g)

30.58 €

1 Available 12 Days 1583212.2

33.35 €

1 Available 7 Days 18104035.301

38.87 €

1 Available 12 Days 18105058

47.85 €

1 Available 12 Days 221263119.771

53.73 €

1 Available 17 Days 221270147.901

90.08 €

1 Available 17 Days 2516100350.001

131.53 €

1 Available 17 Days 3020125745

146.90 €

1 Available 17 Days 30201401143.001

65.02 €

1 Available 17 Days 251680194

30.58 €

1 Available 17 Days 1583527.45

Loading...

  1. 1

Basic information

Hardness in Shore 72 Material NBR Series T-DUO-P
Customs tariff number 40169300

Tech Support