U-ring, 75FKM99104

U-ring, 75FKM99104
  • Volume Discount
[Specifications]
・Material: FKM
・Internal diameter(mm): 10~42
・External diameter(mm): 16~50

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
465842
465843
465844
465846
465848
501192
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Internal diameter
(mm)
External diameter
(mm)
Weight
(g)

18.47 €

1 Available 12 Days 2.4510160.201

20.25 €

1 Available 17 Days 2.4514200.501

20.25 €

1 Available 17 Days 3.319250.96

24.15 €

1 Available 12 Days 3.324321.701

28.00 €

1 Available 12 Days 3.342502.81

18.47 €

2 Available 17 Days 2.4512180.7

Loading...

  1. 1

Basic information

Hardness in Shore 75 Material FKM Series NAP 210
Customs tariff number 84129080

Tech Support