U-ring, 80NBR709

U-ring, 80NBR709
  • Volume Discount

Product Details:

Manufacturer part number: 434788

Brand: FREUDENBERG

Price: 31.30

Delivery time: 12 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

434788

Part Number
434788
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

31.30 €

1 Available 12 Days

Loading...

  1. 1

Basic information

Width(mm) 10 Groove length(mm) 11 Internal diameter(mm) 145
External diameter(mm) 160 Hardness in Shore 80 Material NBR
Series NAPN Customs tariff number 40169300 Weight(g) 35

This page is U-ring, 80NBR709, part number 434788.
You can find the detail information about specifications and dimensions on part number 434788.

Tech Support