L-section Ring, for Package, PTFE-F52902

L-section Ring, for Package, PTFE-F52902
  • Volume Discount
[Specifications]
・Type: L-section Ring, for Package
・Material: PTFE F52902
・Series: TFW
・Colour: Anthracite

[Features]
・High chemical resistance
・High temperature resistant
・Low breakaway force even after long downtimes
・Low friction
・Highest quality
・Long service life

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
95
94496
97384
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Width
(mm)
Weight
(g)

35.62 €

1 Available 17 Days 32205.83.97

35.62 €

1 Available 17 Days 20123.81.08

35.62 €

1 Available 7 Days 18103.80.9

Loading...

  1. 1

Basic information

Series TFW Material PTFE Customs tariff number 39269097

Tech Support