X-ring, FKM70 (67056230)

X-ring, FKM70 67056230
  • Volume Discount

Product Details:

Manufacturer part number: 67056230

Brand: DICHTOMATIK

Price: 1.65

Delivery time: 12 Days


Technical Data:

I.D. d: 10.77 mm

Material thickness in mm: 2.62

Customs tariff number: 39269097

Weight: 0.3 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

67056230

Part Number
67056230
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
Material thickness in mm Customs tariff number Weight
(g)

1.65 €

1 Available 12 Days 10.772.62392690970.3

Loading...

  1. 1

Basic information

Material Fluororubber Material FKM Hardness in Shore 70

This page is X-ring, FKM70, part number 67056230.
You can find the detail information about specifications and dimensions on part number 67056230.

Variation of this product

Part Number
59.92X3.53 MM. FKM80
67037102
67037652
67056509
67057153
67061366
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
Material thickness in mm Customs tariff number Weight
(g)

6.82 €

2 Available 17 Days 59.923.53392690974

10.57 €

2 Available 17 Days 46.995.333926909733.5

56.62 €

1 Available 17 Days 227.9773926909755.65

2.67 €

1 Available 12 Days 25.072.62392690977.7

23.08 €

1 Available 17 Days 107.325.333926909716.62

9.10 €

1 Available 17 Days 37.475.33392690975.84

Tech Support