Piston Seal, PTFE-bronze, with O-ring NBR, OMK-MR (24178462)

Piston Seal, PTFE-bronze, with O-ring NBR, OMK-MR 24178462
  • Volume Discount

Product Details:

Manufacturer part number: 24178462

Brand: FREUDENBERG

Price: 88.10

Delivery time: 17 Days


Technical Data:

Outer Diameter: 35 mm

Internal Diameter: 27.5 φ

Groove length: 3.2 mm

Width: 3 mm

Weight: 2.2 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24178462

Part Number
24178462
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Groove length
(mm)
Width
(mm)
Weight
(g)

88.10 €

1 Available 17 Days 3527.53.232.2

Loading...

  1. 1

Basic information

Series OMK-MR Material PTFE-bronze Customs tariff number 84849000

This page is Piston Seal, PTFE-bronze, with O-ring NBR, OMK-MR, part number 24178462.
You can find the detail information about specifications and dimensions on part number 24178462.

Variation of this product

Part Number
24178458
24178460
24178461
24178463
24178464
24178466
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Groove length
(mm)
Width
(mm)
Weight
(g)

82.32 €

1 Available 12 Days 2517.53.231.4

84.98 €

1 Available 7 Days 3022.53.231.8

88.10 €

1 Available 17 Days 3224.53.232

91.78 €

1 Available 12 Days 3628.53.232.3

91.78 €

1 Available 12 Days 40294.244.8

95.98 €

1 Available 12 Days 45344.245.5

Tech Support