Rod Seal, PTFE-bronze, with O-ring NBR, OMK-MR (24178441)

Rod Seal, PTFE-bronze, with O-ring NBR, OMK-MR 24178441
  • Volume Discount

Product Details:

Manufacturer part number: 24178441

Brand: FREUDENBERG

Price: 96.48

Delivery time: 17 Days


Technical Data:

Outer Diameter: 55.1 mm

Internal Diameter: 40 φ

Groove length: 6.3 mm

Width: 5.9 mm

Weight: 11.4 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24178441

Part Number
24178441
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Groove length
(mm)
Width
(mm)
Weight
(g)

96.48 €

1 Available 17 Days 55.1406.35.911.4

Loading...

  1. 1

Basic information

Series OMS-MR Material PTFE-bronze Customs tariff number 84849000

This page is Rod Seal, PTFE-bronze, with O-ring NBR, OMK-MR, part number 24178441.
You can find the detail information about specifications and dimensions on part number 24178441.

Variation of this product

Part Number
24178431
24178433
24178434
24178443
24178444
24178445
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Groove length
(mm)
Width
(mm)
Weight
(g)

71.12 €

1 Available 12 Days 23.3163.231.18

76.10 €

1 Available 12 Days 30.7204.243.3

76.10 €

1 Available 17 Days 32.7224.243.2

101.92 €

1 Available 12 Days 60.1456.35.912.7

107.68 €

1 Available 12 Days 65.1506.35.914

114.05 €

1 Available 17 Days 70.1556.35.916

Tech Support